IESNA:LM-63-2002
[TEST]P1198073
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-927-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3416
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
390.6 384.6 388.6 396.4 405.1 413.8 422 428.3 434.1 442.3
454.4 474 501.5 534.1 584.7 668.4 762.8 874.7 1012.3 1151.2
1298.9 1414.1 1486.2 1538.6 1558.5 1566.1 1592.9 1646 1644.8 1497.1
1123.1 480.3 125.7 52 19.4 5.4 0
390.6 386.8 390.8 398.6 407.3 416 423.8 430.1 435.9 443.7
455.5 474.9 502 533.9 582.7 662.2 755 863.7 997.6 1154.8
1301.4 1414.5 1485.3 1535.9 1556.9 1569.2 1598.6 1651.6 1643.1 1484
1088.3 445.3 125.6 50.7 19.2 5.3 0
390.6 386.3 389.7 397 405.3 413.3 420.3 425 429.4 435.7
445.7 462 485.7 514.6 557.7 627.6 716.9 822.7 939.6 1072.4
1204.5 1324.4 1408.5 1466.5 1505.8 1544.4 1593.5 1653.8 1681.5 1574.8
1248.7 634.3 191.7 70.5 34.2 7.4 0
390.6 385.6 388.8 395.3 402.4 409.3 415.6 418.9 421.1 424.3
430.5 441.4 458.4 479 508 555.5 620.5 697.2 783.6 882.5
992.1 1106.8 1215.4 1308.7 1389.3 1467.4 1569.6 1691.9 1789.2 1788.1
1611.4 1192.9 540.8 210.4 72.7 25.2 0
390.6 385.6 388.1 393.9 400 406.2 412.4 415.8 417.4 419.1
424.5 432.3 445.5 460.6 477.6 503 541 589.2 649.9 722.7
805.3 891.4 990.3 1095.8 1206.7 1325.3 1459.4 1623.2 1828.3 1999
2027.4 1814.5 1234 603 212.7 51.8 0
390.6 385.7 387.9 393.2 399.1 405.7 411.5 415.4 417.4 419.4
425.6 434.1 446.4 459.7 472 488.6 518 555.9 605.5 666.7
736 812 891.9 986.3 1090.7 1206.3 1341.6 1510.3 1743.9 1987.7
2126.1 1987.5 1467.7 823.6 339.7 78.6 0
390.6 385.6 387.4 392.4 398.4 404.8 410.6 414.9 417.6 420.9
426.9 435.9 446.8 456.6 464.7 478 500.8 530 570.9 622.2
679.8 741.9 810.8 888.7 978.6 1077.3 1208.3 1371.7 1592 1861.1
2032.1 1875.2 1287.6 672.2 245.9 42 0
390.6 386.8 387.2 391.3 397.3 404.4 411.1 416.7 421.4 424.7
428.7 434.7 441.5 446.2 451.5 460 472.2 487.6 510.9 546.1
585.4 630.3 681.4 739.4 804.3 881.8 974 1088.9 1230.2 1412.5
1525.5 1330.9 859.5 383.4 98 16.1 0
390.6 388.1 387.9 390.8 396.6 404.2 412 419.3 425 429.2
433 436.6 437.7 437.4 439.2 443.2 449.7 459.3 474 495.3
525.1 559.5 601.5 651.2 707.5 770.9 840.1 921.1 1017.7 1101
1081.3 863.1 493.2 178.1 44.4 12.5 0
390.6 389.4 389.5 391.7 397.1 404 413.1 422 429 434.7
439.4 442.1 442.1 441.2 440.3 439.9 441.5 446.8 456.9 473.2
496.4 527.2 563.5 606.6 657.5 715.1 776.9 841 894.3 900.8
795.9 526.3 188.1 50.9 24.8 9.8 0
390.6 391.3 392.3 395.5 401.3 408.2 417.8 427.8 437 445.7
454.2 461.1 466 470.3 474.1 478.7 485.4 494.4 508 530
562.7 606.4 661.3 733.6 826.5 924.6 1026.9 1103.9 1113.7 966.4
672.5 330.3 91.1 30.3 13.6 4 0
390.6 391.9 393.5 397.1 403.5 411.5 421.8 433 443.9 455.1
467.4 479.4 491.4 503.5 517.3 535.2 557.5 586.5 624.2 672.4
732.5 801 877.1 968 1067.5 1157 1210.3 1200.9 1094.3 853
519.8 247.1 83.5 29.2 11.4 2.4 0
390.6 392.8 395.5 400.4 407.8 416.9 428.9 442.4 455.5 470.7
488.1 508.2 531.2 558 591 632.9 683.2 739.6 798.1 857.3
915 967.9 1016.8 1069.5 1124 1159.9 1154.5 1090.9 951.2 699.4
411.3 178.1 66.1 26.8 10.9 2.5 0
390.6 394.4 399.7 407.5 417.8 429.9 445.5 463.5 485.6 513.3
549.5 593 641 696.3 748.6 794.8 830.2 855 870.4 880.5
889.6 893.4 883.6 863.7 828.7 759.9 645 487.4 317.8 181.9
98.2 56 35.3 22.5 12.5 3.1 0
390.6 395.7 403.9 414.5 427.8 443.7 464 491.4 526.1 570
618.4 664.6 705 734.1 750.1 754.1 747.7 731.4 703.7 661.9
606.4 537.6 453 358.6 272.5 208.7 164.3 130.8 104.4 84.4
66.5 51.8 39.5 26.3 14.3 3.3 0
390.6 397.3 408.7 422.3 438.1 458 485 521.4 566.2 612.9
653.2 682.1 695.4 693 677.3 649.7 608.9 552.2 488.1 422.7
367.1 323.8 287.4 250 211.4 177.6 149.7 126.6 106.2 88.2
72.5 58.3 44.6 28.8 17.2 5.3 0
390.6 399.1 413.3 429.8 449.5 473.8 506.9 550.2 596.8 634.1
655.7 659.9 649.5 627.6 595.4 548.1 490.6 431.4 381.2 345.9
323.8 305.3 281.6 253.8 219.2 192.4 170.3 147.8 128.1 111.1
94.9 77.5 60.5 43.3 26.6 9.2 0
390.6 401.7 418.5 437.4 459.3 486.5 523.1 569.1 612 636.3
639 624 600.2 570.7 531.8 483.4 430.5 384.1 356.7 339.4
315.1 291.2 260.2 233 225.9 210.7 190.1 169.6 150.2 131
112 94.6 75.7 57.3 37.7 13.6 0
390.6 403.3 422.3 443.9 468.7 498.1 535.9 578.5 614.6 625.4
612.6 586.5 558.4 526.9 489.2 444.6 399.5 370.3 360 340.1
312.5 275.2 241 235.2 225.8 210.5 191.5 171.6 152.2 133.3
114.7 97.7 78.8 61.2 39.7 16.7 0
390.6 404.9 425.4 449.1 476.1 507.3 546.3 589.2 615.3 610.2
583.8 551.7 523.4 496.1 462.4 422.5 387 376.3 364.5 339.2
300 251.8 238.4 230.6 224.5 209.4 191.7 173 153.5 134.1
116 94.2 71.6 53.3 32.8 13.2 0
390.6 406 426.3 451.1 479.2 511.5 551.3 594.1 615.8 603.1
570.5 537.7 508.8 480.7 450.1 416.9 388.3 381.4 365.1 335.4
287.7 248 235.2 225.6 220.3 207.1 191.5 173.4 154.9 136.8
119.2 96 71.2 53.1 26.5 11.2 0
390.6 405.3 426.7 451.3 479.4 511.5 551 593.9 617.3 605.1
572.5 539.4 510.4 482.7 452.8 420.9 392.6 386.1 368.7 338.3
289.3 249.3 235.7 224.7 218.9 206.2 191.5 173.8 155.6 137.9
119.6 94.6 70.5 50.5 26.1 10.3 0
